Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 19.93 56C .750
Part #:0250-56516
Catalog #:HERA35PS 19.93 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .750 in | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Ratio: | 19.93:1 | Series Code: | HERA35 |
| Product Line: | HERA | Input HP: | 1.7 |
| Style: | PS | Output RPM: | 87.8 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.7 |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798806426 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

