Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 52.50 56C .750
Part #:0250-56519
Catalog #:HERA35PS 52.50 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Style: | PS |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Output RPM: | 33.3 |
| Input HP: | 0.65 | Ratio: | 52.50:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | .750 in |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | C-Face Coupled |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798806457 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

