Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 15.60 56C .875
Part #:0250-56523
Catalog #:HERA35PS 15.60 56C .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Output RPM: | 112.2 |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Ratio: | 15.60:1 | Product Line: | HERA |
| Style: | PS | Input HP: | 2.18 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | .875 in |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | C-Face Coupled |
| Housing Height (in): | 5.75 in | Mounting Type: | PS |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798806495 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

