Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 29.10 56C 1.125
Part #:0250-56541
Catalog #:HERA35PS 29.10 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.626 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Service Factor: | 1 | Input HP: | 1.17 |
| Output RPM: | 60.1 | Ratio: | 29.10:1 |
| Style: | PS | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.17 |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798806679 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

