Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 58.33 56C 1.125
Part #:0250-56544
Catalog #:HERA35PS 58.33 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Series Code: | HERA35 |
| Input HP: | 0.58 | Service Factor: | 1 |
| Ratio: | 58.33:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.626 in | Output RPM: | 30 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Coupled |
| Housing Length (in): | 7.19 in | Mounting Type: | PS |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798806709 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

