Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 11.42 56C 1.188
Part #:0250-56546
Catalog #:HERA35PS 11.42 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 11.42:1 |
| Output RPM: | 153.2 | Input Diameter (in): | 0.626 in |
| Input HP: | 2.97 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Style: | PS | Series Code: | HERA35 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.97 |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Mounting Type: | PS | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798806723 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

