Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 19.93 56C 1.188
Part #:0250-56548
Catalog #:HERA35PS 19.93 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Style: | PS |
| Ratio: | 19.93:1 | Output RPM: | 87.8 |
| Product Line: | HERA | Input HP: | 1.7 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.7 |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Mounting Type: | PS | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806747 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

