Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 58.33 56C 1.188
Part #:0250-56552
Catalog #:HERA35PS 58.33 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.58 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Style: | PS |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 30 |
| Ratio: | 58.33:1 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.58 |
| Housing Width (in): | 5.5 in | Mounting Type: | PS |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806785 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

