Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 52.50 56C 1.250
Part #:0250-56559
Catalog #:HERA35PS 52.50 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.65 | Ratio: | 52.50:1 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA35 |
| Output RPM: | 33.3 | Product Line: | HERA |
| Style: | PS | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.65 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798806853 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

