Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 8.02 56C 1.438
Part #:0250-56561
Catalog #:HERA35PS 8.02 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Line: | HERA |
| Ratio: | 8.02:1 | Input HP: | 4.23 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Output RPM: | 218.2 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798806877 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

