Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 19.93 143TC .750
Part #:0250-56572
Catalog #:HERA35PS 19.93 143TC .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | .750 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Series Code: | HERA35 | Ratio: | 19.93:1 |
| Style: | PS | Output RPM: | 87.8 |
| Input HP: | 1.7 | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | C-Face Coupled |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Mounting Type: | PS | Housing Length (in): | 7.19 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798806983 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

