Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 52.50 143TC .750
Part #:0250-56575
Catalog #:HERA35PS 52.50 143TC .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Series Code: | HERA35 |
| Input Diameter (in): | 0.876 in | Style: | PS |
| Ratio: | 52.50:1 | Output Diameter (in): | .750 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 0.65 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.65 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Mounting Type: | PS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662798807010 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

