Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 11.42 143TC 1.000
Part #:0250-56586
Catalog #:HERA35PS 11.42 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.97 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Ratio: | 11.42:1 | Service Factor: | 1 |
| Style: | PS | Series Code: | HERA35 |
| Input Diameter (in): | 0.876 in | Output RPM: | 153.2 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Coupled |
| Housing Height (in): | 5.75 in | Mounting Type: | PS |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807126 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

