Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 43.53 143TC 1.000
Part #:0250-56590
Catalog #:HERA35PS 43.53 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 43.53:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA35 | Output Diameter (in): | 1.000 in |
| Output RPM: | 40.2 | Style: | PS |
| Input HP: | 0.78 | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Mounting Type: | PS | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798807164 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

