Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 8.02 143TC 1.188
Part #:0250-56601
Catalog #:HERA35PS 8.02 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input Diameter (in): | 0.876 in |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Input HP: | 4.23 | Output RPM: | 218.2 |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Ratio: | 8.02:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.23 |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Mounting Type: | PS | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807270 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

