Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 15.60 143TC 1.188
Part #:0250-56603
Catalog #:HERA35PS 15.60 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Output Diameter (in): | 1.188 in |
| Output RPM: | 112.2 | Style: | PS |
| Series Code: | HERA35 | Ratio: | 15.60:1 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | C-Face Coupled |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 15:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798807294 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

