Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 8.02 143TC 1.250
Part #:0250-56609
Catalog #:HERA35PS 8.02 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Style: | PS | Series Code: | HERA35 |
| Output RPM: | 218.2 | Ratio: | 8.02:1 |
| Input Diameter (in): | 0.876 in | Input HP: | 4.23 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Coupled |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807355 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

