Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 11.42 143TC 1.250
Part #:0250-56610
Catalog #:HERA35PS 11.42 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio: | 11.42:1 |
| Service Factor: | 1 | Input HP: | 2.97 |
| Input Diameter (in): | 0.876 in | Series Code: | HERA35 |
| Output RPM: | 153.2 | Product Type: | RIGHT ANGLE |
| Style: | PS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798807362 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

