Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 43.53 143TC 1.250
Part #:0250-56614
Catalog #:HERA35PS 43.53 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Ratio: | 43.53:1 |
| Series Code: | HERA35 | Service Factor: | 1 |
| Input HP: | 0.78 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Output RPM: | 40.2 |
| Style: | PS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Mounting Type: | PS | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807409 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

