Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 11.42 143TC 1.438
Part #:0250-56618
Catalog #:HERA35PS 11.42 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output RPM: | 153.2 | Style: | PS |
| Input Diameter (in): | 0.876 in | Ratio: | 11.42:1 |
| Input HP: | 2.97 | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Mounting Type: | PS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 10:1 | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807447 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

