Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (18) .750
Part #:0250-56625
Catalog #:HERA35AS 8.02 (18) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.23 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA35 |
| Output Diameter (in): | .750 in | Ratio: | 8.02:1 |
| Style: | AS | Product Line: | HERA |
| Output RPM: | 218.2 | Input Diameter (in): | 0.624 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.23 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807515 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

