Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (18) .750
Part #:0250-56628
Catalog #:HERA35AS 19.93 (18) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Ratio: | 19.93:1 |
| Output RPM: | 87.8 | Service Factor: | 1 |
| Output Diameter (in): | .750 in | Product Line: | HERA |
| Style: | AS | Input Diameter (in): | 0.624 in |
| Input HP: | 1.7 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798807546 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

