Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 8.02 (18) .875
Part #:0250-56633
Catalog #:HERA35AS 8.02 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 218.2 |
| Input HP: | 4.23 | Output Diameter (in): | .875 in |
| Style: | AS | Input Diameter (in): | 0.624 in |
| Ratio: | 8.02:1 | Product Line: | HERA |
| Series Code: | HERA35 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807591 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

