Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (18) .875
Part #:0250-56634
Catalog #:HERA35AS 11.42 (18) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input Diameter (in): | 0.624 in | Service Factor: | 1 |
| Output RPM: | 153.2 | Series Code: | HERA35 |
| Output Diameter (in): | .875 in | Product Line: | HERA |
| Ratio: | 11.42:1 | Input HP: | 2.97 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807607 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

