Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (18) 1.000
Part #:0250-56643
Catalog #:HERA35AS 15.60 (18) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 2.18 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Style: | AS | Output RPM: | 112.2 |
| Input Diameter (in): | 0.624 in | Ratio: | 15.60:1 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 15:1 | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807690 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

