Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (18) 1.000
Part #:0250-56646
Catalog #:HERA35AS 43.53 (18) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 43.53:1 |
| Output RPM: | 40.2 | Output Diameter (in): | 1.000 in |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Input HP: | 0.78 |
| Input Diameter (in): | 0.624 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.78 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798807720 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

