Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 58.33 (18) 1.000
Part #:0250-56648
Catalog #:HERA35AS 58.33 (18) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output RPM: | 30 | Ratio: | 58.33:1 |
| Series Code: | HERA35 | Input Diameter (in): | 0.624 in |
| Service Factor: | 1 | Input HP: | 0.58 |
| Output Diameter (in): | 1.000 in | Style: | AS |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Nominal Ratio: | 60:1 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807744 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

