Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (18) 1.188
Part #:0250-56659
Catalog #:HERA35AS 15.60 (18) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.624 in |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 15.60:1 | Output RPM: | 112.2 |
| Series Code: | HERA35 | Output Diameter (in): | 1.188 in |
| Style: | AS | Input HP: | 2.18 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798807850 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

