Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (18) 1.188
Part #:0250-56662
Catalog #:HERA35AS 43.53 (18) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Output RPM: | 40.2 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input Diameter (in): | 0.624 in |
| Product Line: | HERA | Input HP: | 0.78 |
| Ratio: | 43.53:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798807881 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

