Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (18) 1.250
Part #:0250-56667
Catalog #:HERA35AS 15.60 (18) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Input HP: | 2.18 |
| Ratio: | 15.60:1 | Output Diameter (in): | 1.250 in |
| Product Line: | HERA | Style: | AS |
| Service Factor: | 1 | Input Diameter (in): | 0.624 in |
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798807935 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

