Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (18) 1.250
Part #:0250-56670
Catalog #:HERA35AS 43.53 (18) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 40.2 | Input HP: | 0.78 |
| Ratio: | 43.53:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA35 |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Output Diameter (in): | 1.250 in | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.78 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 40:1 | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807966 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

