Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (21) .750
Part #:0250-56683
Catalog #:HERA35AS 15.60 (21) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input HP: | 2.18 |
| Product Type: | RIGHT ANGLE | Ratio: | 15.60:1 |
| Output RPM: | 112.2 | Product Line: | HERA |
| Series Code: | HERA35 | Service Factor: | 1 |
| Input Diameter (in): | 0.624 in | Output Diameter (in): | .750 in |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 15:1 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808093 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

