Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (21) 1.000
Part #:0250-56699
Catalog #:HERA35AS 15.60 (21) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Input HP: | 2.18 |
| Input Diameter (in): | 0.624 in | Service Factor: | 1 |
| Ratio: | 15.60:1 | Style: | AS |
| Product Line: | HERA | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808253 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

