Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (21) 1.125
Part #:0250-56706
Catalog #:HERA35AS 11.42 (21) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 11.42:1 | Product Line: | HERA |
| Output RPM: | 153.2 | Service Factor: | 1 |
| Input HP: | 2.97 | Series Code: | HERA35 |
| Style: | AS | Input Diameter (in): | 0.624 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 10:1 | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808321 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

