Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (21) 1.125
Part #:0250-56707
Catalog #:HERA35AS 15.60 (21) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.60:1 | Output Diameter (in): | 1.125 in |
| Product Line: | HERA | Input Diameter (in): | 0.624 in |
| Style: | AS | Input HP: | 2.18 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA35 | Output RPM: | 112.2 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808338 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

