Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (21) 1.188
Part #:0250-56714
Catalog #:HERA35AS 11.42 (21) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | HERA35 |
| Product Line: | HERA | Output RPM: | 153.2 |
| Input Diameter (in): | 0.624 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.188 in | Ratio: | 11.42:1 |
| Input HP: | 2.97 | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808406 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

