Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (21) 1.188
Part #:0250-56715
Catalog #:HERA35AS 15.60 (21) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Output Diameter (in): | 1.188 in |
| Output RPM: | 112.2 | Ratio: | 15.60:1 |
| Product Line: | HERA | Style: | AS |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.624 in |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808413 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

