Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 11.42 (21) 1.250
Part #:0250-56722
Catalog #:HERA35AS 11.42 (21) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Style: | AS | Service Factor: | 1 |
| Input Diameter (in): | 0.624 in | Product Line: | HERA |
| Ratio: | 11.42:1 | Input HP: | 2.97 |
| Series Code: | HERA35 | Output RPM: | 153.2 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798808482 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

