Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (21) 1.438
Part #:0250-56731
Catalog #:HERA35AS 15.60 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.624 in | Output RPM: | 112.2 |
| Product Line: | HERA | Output Diameter (in): | 1.438 in |
| Ratio: | 15.60:1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input HP: | 2.18 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 15:1 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798808574 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

