Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (21) 1.438
Part #:0250-56732
Catalog #:HERA35AS 19.93 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.8 | Style: | AS |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Ratio: | 19.93:1 |
| Input HP: | 1.7 | Service Factor: | 1 |
| Series Code: | HERA35 | Input Diameter (in): | 0.624 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808581 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

