Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (21) 1.438
Part #:0250-56735
Catalog #:HERA35AS 52.50 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Style: | AS |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 33.3 | Series Code: | HERA35 |
| Input Diameter (in): | 0.624 in | Product Line: | HERA |
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808611 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

