Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (24) .750
Part #:0250-56739
Catalog #:HERA35AS 15.60 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Service Factor: | 1 |
| Style: | AS | Input HP: | 2.18 |
| Output Diameter (in): | .750 in | Output RPM: | 112.2 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Input Diameter (in): | 0.749 in |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798808659 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

