Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (24) .750
Part #:0250-56742
Catalog #:HERA35AS 43.53 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 0.78 |
| Input Diameter (in): | 0.749 in | Style: | AS |
| Series Code: | HERA35 | Service Factor: | 1 |
| Ratio: | 43.53:1 | Output RPM: | 40.2 |
| Product Line: | HERA | Output Diameter (in): | .750 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.78 |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808680 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

