Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (24) .750
Part #:0250-56743
Catalog #:HERA35AS 52.50 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Service Factor: | 1 |
| Ratio: | 52.50:1 | Output Diameter (in): | .750 in |
| Style: | AS | Input HP: | 0.65 |
| Input Diameter (in): | 0.749 in | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Mounting Type: | AS |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808697 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

