Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (24) .875
Part #:0250-56750
Catalog #:HERA35AS 43.53 (24) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Type: | RIGHT ANGLE |
| Input HP: | 0.78 | Product Line: | HERA |
| Output Diameter (in): | .875 in | Input Diameter (in): | 0.749 in |
| Output RPM: | 40.2 | Ratio: | 43.53:1 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.78 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798808765 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

