Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 15.60 (24) 1.000
Part #:0250-56755
Catalog #:HERA35AS 15.60 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Input Diameter (in): | 0.749 in |
| Input HP: | 2.18 | Style: | AS |
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Ratio: | 15.60:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 7.19 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798808819 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

