Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (24) 1.000
Part #:0250-56758
Catalog #:HERA35AS 43.53 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.749 in | Product Line: | HERA |
| Input HP: | 0.78 | Style: | AS |
| Product Type: | RIGHT ANGLE | Ratio: | 43.53:1 |
| Series Code: | HERA35 | Output RPM: | 40.2 |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 40:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798808840 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

