Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 52.50 (24) 1.000
Part #:0250-56759
Catalog #:HERA35AS 52.50 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.65 | Ratio: | 52.50:1 |
| Output Diameter (in): | 1.000 in | Style: | AS |
| Series Code: | HERA35 | Input Diameter (in): | 0.749 in |
| Product Line: | HERA | Output RPM: | 33.3 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.65 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798808857 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

