Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 29.10 (24) 1.125
Part #:0250-56765
Catalog #:HERA35AS 29.10 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Output RPM: | 60.1 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Ratio: | 29.10:1 | Product Line: | HERA |
| Input HP: | 1.17 | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | Shaft |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 5.5 in |
| Gear Drive SIze: | HERA35 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798808918 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

