Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 43.53 (24) 1.125
Part #:0250-56766
Catalog #:HERA35AS 43.53 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.125 in |
| Ratio: | 43.53:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP: | 0.78 | Output RPM: | 40.2 |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798808925 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

